Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
IMI Bimba Products
Description
HD1 - Heavy Duty Cylinder
Bill of material
HD1-250x0.125-FB
PN
Part No.
BS
Bore Size
Inch
STROKE
Stroke Selection
Inch
RD
Rod Diameter
Inch
MS
Mounting Style
DR
Double Rod
CSH
Cushions
IP
Interpilots
NR
Rod Style
NL
Non-Lube Seals
VI
High Temperature Viton Seals
MP
Magnetic Pistons
E
Inch
R
Inch
MM
Inch
KK
A
Inch
ZJ
Inch
ZM
0.00 Inch
G
Inch
J
Inch
TN
Inch
XT
Inch
SN
Inch
XD
0.00 Inch
CD
0.00 Inch
CB
0.00 Inch
CW
0.00 Inch
UF
0.00 Inch
TF
0.00 Inch
FB
0.00 Inch
F
0.00 Inch
XG
0.00 Inch
XJ
0.000 Inch
UT
0.00 Inch
TD
0.00 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models