Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CHELIC
Description
HDK HB - Mounting bracket
Bill of material
HDKHB20
TYPE
Model
HB
BORE
Bore size
mm
A
mm
B
mm
C
mm
D
mm
E
mm
F
M4X0.7P
FM
4 mm
FP
0.7 mm
G
mm
H
mm
I
mm
J
mm
K
mm
L
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CHELIC
    HDK HM - Mounting bracket
    CHELIC
    HDP - Parallel Gripper
    CHELIC
    HDM - 180° Gripper
    CHELIC
    HDM HM - Mounting bracket
    CHELIC
    HDM HB - Mounting bracket
    CHELIC
    HDP HB - Mounting bracket
    CHELIC
    HDP HM - Mounting bracket
    CHELIC
    HDPM - Parallel gripper
    CHELIC
    HDL Series - Rack gripper (Parallel guide type)
    CHELIC
    HDK - Parallel Guide Gripper
    CHELIC
    HDZ - Paralled guide gripper
    CHELIC
    HDF - Paralled guide gripper
Previews
3D
Dimension
2D
Download CAD models