Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
HDSSLNXS16 - HOLD DOWN SPRING SELF LOCKING NewXS16
Bill of material
20244
IDNR
Identnr
ARTICLE
Article
WITTE-HOLD DOWN SPRING SELF LOCKING NEWXS16
A
dia
4.000 mm
B
width
36.000 mm
C
7.500
WEIGHT
1.000 g
INFO
Witte Katalog mm
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WITTE
    HDCWTXS16 - HOLD DOWN COLUMN WITH THREAD NewXS16
    WITTE
    HDSSLOHDS - HOLD DOWN SPRING SELF LOCKING ON HOLD DOWN STUD
    WITTE
    HDCSL - HOLD DOWN COLUMN SELF LOCKING
    WITTE
    HDSFLCNXS16 - HOLD DOWN SPRING FOR LOW CLAMPING NewXS16
    WITTE
    HDCWSTXS16 - HOLD DOWN COLUMN WITH SHORTENED THREAD NewXS16
    WITTE
    HDSSLPNXS16 - HOLD DOWN SPRING SELF LOCKING POLYMER NewXS16
    WITTE
    TUXS10 - TELESCOPE UNIT XS10
    WITTE
    SAS180XS10 - STOP AND SUPPORT 180 XS10
    WITTE
    CRNXS16 - CENTRE ROTATING NewXS16
    WITTE
    VB120°STD - V BLOCK 120° STANDARD
    WITTE
    BBXS16 - BASIC BAR NewXS16
    WITTE
    CH2RXS16 - CLAMP HOLDER TWO ROW NewXS16
    WITTE
    PAPLAF25 - PIN ADAPTER PLATE AF25
    WITTE
    LSFEB - LOCKING SWORD FOR ECCENTRING BUSHING
Previews
3D
Dimension
2D
Download CAD models