Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
A&T-3D Gallery
Description
hdtzac - 固定手柄
Bill of material
HDTZAC-M4-H12-E
CNSORDERNO
Bestellnummer
CODE
code
LX
类型
平型
CZ1
主体材质
ZDC
BMCL
主体表面处理
喷塑
CZ2
螺杆材质
S45C
BMCL1
螺杆表面处理
发黑
M
mm
H
L
mm
YS
握柄颜色
L
R
45 mm
H1
25.5 mm
L1
13 mm
H2
H
22.5 mm
CKZL
参考重量
kg/pcs
PDF
hdtzac.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models