Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KCC Precision
Description
HDW021/022 - 2 Port Solenoid Valve (Water, Air/Normal Close)
Bill of material
HDW021--AC110V
TTY
Applicable
ORI
Orifice Dia
mm
TUBE
Tube Size
CONN
Connection
SEAL
Seal Material
V
Voltage
A
43.000 mm
B
25.000 mm
C
11.000 mm
D
52.700 mm
E
79.200 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models