Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Heiss
Description
HDZ 120 Hydraulic rotary drive
Bill of material
HEISS HDZ 120 - 50/3.003---(POS=0, AF=standard)
TYP
Typ
HDZ 120
BD
Line pressure
120 bar
K
Piston Ø
mm
FA
Function type
DW
Rotating angle
°
POS
Position
°
AF
Type
LINK
Link
General Technical Data
INFO
Note
Information
Note
L
at a rotating angle of 0°
mm
LXO
at a rotating angle of 0°
mm
LZ
Allowance / 10° rotating angle
mm
MD
Added length Damping 004
mm
A1
Width
mm
A2
Width
mm
A3
Width
mm
A4
Length
mm
A5
Length
mm
A6
Height
mm
A7
Height
mm
A8
Length
mm
A9
Length
mm
A10
Length
mm
A11
Width
mm
A12
Height
mm
D1
Diameter
mm
D2
Diameter
mm
D3
Diameter
mm
D4
Diameter
mm
KF
Piston surface
cm²
W
Shaft Ø
mm
OL
Oil volume for 10° / side
cm³
DM
Torque µ=0.9
Nm / 100 bar
G
Valve connection size
D5
Diameter
mm
D6
Diameter
mm
M
Thread
L5
Length
mm
L6
Length
mm
L7
Length
mm
L10
Length
mm
SW
Width across flats
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Heiss
    Design 115 - Pivot Pin Attachment
    Heiss
    HKZ 500 design B - Through holes
    EGIS
    E-HR ZW - Cages linéaires plates à 2 rangées
    EGIS
    S - Rails de guidage S
    STJ Corporation
    Round type brush
    STJ Corporation
    Simalube Impulse
    STJ Corporation
    45 Elbow
    STJ Corporation
    Installation support
    STJ Corporation
    Elevator brush
    STJ Corporation
    Rectangular brush (Horizontal mounting)
    STJ Corporation
    Quick coupling (Simalube side)
    Heiss
    HKZ 160 Type A - Threaded blind holes
    Heiss
    HWZ 400 Type A - Threaded blind holes
    Hub City
    Globetrotter NEMA Premium Efficiency C-Face Footless - General Purpose Three Phase
Previews
3D
Dimension
2D
Download CAD models