Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Baldor Reliance
Description
HE-120 - HE Bushing
Bill of material
207387
BN
Bush Number
HE-120
PN
Part Number
BORE
Bore
Inch
A
15.9 Inch
B
14.8 Inch
D
Bore
Inch
E
Keyway
Inch
F
Height
Inch
L
Length
7.45 Inch
BC
Bolt Circle
17-1/2 Inch
G
3 Inch
H
Diameter
20 Inch
SOB
Size of Bolts
1-1/4-7x5-1/2 Inch
S
Sawcut
0.070 / 0.200 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models