Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Dodge
Description
HE-30 - HE Bushing
Bill of material
206775
BN
Bush Number
HE-30
PN
Part Number
BORE
Bore
Inch
A
4 Inch
B
3.7 Inch
D
Bore
Inch
E
Keyway
Inch
F
Height
Inch
W
Weight
lbs
L
Length
2.20 Inch
BC
Bolt Circle
4-11/16 Inch
G
7/8 Inch
H
Diameter
5-5/8 Inch
SOB
Size of Bolts
1/2-13x2-1/4 Inch
S
Sawcut
0.040 / 0.130 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models