Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Dodge
Description
HE-35 - HE Bushing
Bill of material
206794
BN
Bush Number
HE-35
PN
Part Number
BORE
Bore
Inch
A
4.8 Inch
B
4.3 Inch
D
Bore
Inch
E
Keyway
Inch
F
Height
Inch
W
Weight
lbs
L
Length
2.78 Inch
BC
Bolt Circle
5-9/16 Inch
G
7/8 Inch
H
Diameter
6-5/8 Inch
SOB
Size of Bolts
9/16-12x2-1/4 Inch
S
Sawcut
0.070 / 0.200 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models