Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SRD-FA
Description
HEACFJ - Foot cup - Shockproof foot cup - Fixed adjustable - Light load type
Bill of material
HEACFJ70-16-125
CODE
HEACFJ
TYPE
type
Full rubber base type
LGMAT
Screw (material)
S45C
DBMAT
Bottom (Material)
https://www.srdfaa.com/product/1550836230912.html
LGSUR
Screw (surface treatment)
galvanized
D
70 mm
M
mm
L
mm
S
mm
H
38 mm
V
mm
V1
mm
CZ
Bearing (kg)
100 kg
WEI
can kao zhong liang
Kg/pcs
LINK
link
https://www.srdfaa.com/product/1550836230912.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models