Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sita
Description
Head piece - SitaDrain® Wood
Bill of material
SitaDrain®Wood Head piece E187008
PREVIEW
Preview
ARTNR
Article number
E187008
LOGLEVEL
LOG Level
DESC
Description main article
SitaDrain Wood Head piece, Rust-free stainless steel
DN
50 mm
OD
External diameter
50 mm
K
Compatibility
SitaDrain® Wood
MAT
Material
Rust-proof stainless steel
WN
Material number
1.4301
F
Color
Silver
OF
Surface
Smooth
B
Width
150 mm
H
Height
22 mm
BK
Material class
Euroclass A1 /A1 non-flammable
INFO
Product Datasheet
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models