Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Heavy Duty Sideflex Table Top Chain with TAB - 1060 Series
Bill of material
1060TAB-K330
CM
Chain model
1060TAB-K330
SERIES
Series
1060 Series
PN
Product name
Heavy Duty Sideflex Table Top Chain with TAB
APPLICATION
Application
Suitable for various kinds of food, beverage, bottles and cans conveying.
MATERIAL
Material
Dark green polyoxymethylene (POM),operating temperature -30°C~+90°C
PM
Pin material
Cold rolled austenitic stainless steel
MS
Maximum speed
50M/min lubrication, 30M/min dry
WL
Working load
Working load (25°C) 1710N,Max.length 12m
REMARK
Remark
One meter = 39 pieces
W
Width
83.8 mm
WEIGHT
Weight
1.93 kg/m
RBR
opposite bending raduis
130 mm
TR
Sideflex radius
500 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models