Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Specialty Product Technologies
Description
Heavy Duty Vacuum Contactor - Specialty Product Technologies
Bill of material
CV77U033A12-11
PN
Part No.
CV77U033A12-11
TYPE
Type of Device
Bul 7707 Vacuum Contactor
E
Enclosure
U - Open/No Enclosure
NOP
Number of Poles
03 - Three Poles
AR
Size or Amp Rating
3A - 300 A
OVR
Operating Voltage Rating
12 - 1140 VAC
CV
Coil Voltage
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models