Catalog navigation
CAD model selection
Selectable products: 56
HELP_VARIABLE
Company
Ready
Description
Heavy Load Spring
Bill of material
OU06303290
BESTNR
Part No.
D1
mm
D2
mm
H
mm
F
Load.
0 N
S
Spring travel
0.0 mm
G
0 mm
FW
Spring Load - Spring travel
FARB
Colour code
red
HAERTE
Hardness
90 Shore A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models