Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
HEC-W - Peltier-Type Chiller Thermo-con (Water-cooled) 140W, 320W
Bill of material
HEC001-W5A
CAPACITY
Cooling capacity
METHOD
Radiating method
(W) Water-cooled
POWER
Power supply
(5) 100 to 240 VAC
COM
Communication
OPTIONF
Option: with flow switch
OPTIONN
Option: NPT thread
OPTIONL
Option: with level switch
THREAD
Thread on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models