HECR004-A5
SMC
bp4_air_preparation_equipment
HECR Peltier-Type Chiller Thermo-con / Rack Mount Type
Powered by
CAD模型選擇
{smc/bp4_air_preparation_equipment/hecr/hecr.prj},{NB=HECR004-A5(0)},{CAPACITY=(004) 400 W},{POWER=(5) 100 to 240 VAC},{THREAD1=},{OPTIONE=},{OPTIONF=},{OPTIONP=},{THREAD2=0},{CAPACITYX=004},{POWERX=5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
SMC
Description
HECR - Thermo-con/Rack Mount Type/Air-Cooled
Bill of material
HECR004-A5
CAPACITY
Cooling capacity
(004) 400 W
(004) 400 W
POWER
Power supply
(5) 100 to 240 VAC
(5) 100 to 240 VAC
THREAD1
Pipe thread
(-) Rc
(N) NPT thread
(-) Rc
(N) NPT thread
OPTIONE
With feet and no rack mounting brackets
(-) None
(E) With feet and no rack mounting brackets
(-) None
(E) With feet and no rack mounting brackets
OPTIONF
With flow switch
(-) None
(F) With flow switch
(-) None
(F) With flow switch
OPTIONP
High pressure pump mounted
(-) None
(P) High pressure pump mounted
(-) None
(P) High pressure pump mounted
THREAD2
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求