Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEICO GROUP
Description
HEICO-LOCK® Wheel Nuts HLM-20x1,5 Steel (flZnnc)
Bill of material
HEICO-LOCK HLM-20x1.5
CNSORDERNO
Order number
235021260
ARTBEZ
Article description
HLM-20x1.5
X
Thread
M20x1,5
X1
External diameter
42.4 mm
X2
Height
24.80 mm
X3
Socket Size
30 mm
FKK
Strength Class
10
CNSMASSEXACT
Weight
140.58 kg/1000
INFO
PDF Info
PDF Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models