Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEICO GROUP
Description
HEICO-LOCK® Wheel Nuts HLM-22x1,5 Steel (flZnnc)
Bill of material
HEICO-LOCK HLM-22x1.5
CNSORDERNO
Order number
235021270
ARTBEZ
Article description
HLM-22x1.5
X
Thread
M22x1,5
X1
External diameter
46.0 mm
X2
Height
27.25 mm
X3
Socket Size
32 mm
FKK
Strength Class
10
CNSMASSEXACT
Weight
164 kg/1000
INFO
PDF Info
PDF Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models