Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Sita
Description
Height compensation piece - Sita Multi
Bill of material
Sita Multi Height compensation piece E119066
PREVIEW
Preview
ARTNR
Article number
E119066
LOGLEVEL
LOG Level
DESC
Description main article
SitaMulti Height compensation piece for grating frame, 140 - 220 mm
K
Compatibility
SitaMulti grating frame
MAT
Material
Cast iron
F
Color
Grey
OF
Surface
Smooth
H
Height
100 mm
HEMIN
Height setting, max
140 mm
HEMAX
Height adjustment min
220 mm
BK
Material class
Euroclass A1 /A1 non-flammable
INFO
Product Datasheet
Link
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型