Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Firma
Mader
Beschreibung
HEK-K-KZ-4 - Hubeinheit in kompakter Bauart mit Kreuzrollenführung
Stückliste
MADER Stroke unit HEK-K-KZ-4-1-16-10
TYP
Type
ARTNR
Artikel-Nr.
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
SENSOR
Sensor
A
Width
42 mm
B
Width
32 mm
C
Width
57 mm
D
Length
10 mm
E
Length
10 mm
F
Length
mm
G
Width
27.5 mm
H
Width
12 mm
I
Thread
M5
J
Diameter
4.2 mm
K
Thread
M8x1
L
Thread
M8x1
M
Length
mm
N
Length
32 mm
O
Width
21 mm
P
Diameter
7 mm
Q
Depth
6 mm
R
Width
12.5 mm
S
Thread
M4
T
Width
16 mm
U
Length
5 mm
V
Width
12 mm
W
Depth
1.6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    MAKISHINKO CO.,LTD.
    SB30
    MAKITECH
    TYPE34-K1N - Knife edge
    MAKITECH
    TYPE34-NS1 - Narrow width
    MAKITECH
    34CSH - Foot
    MAKITECH
    TYPE34-RG2P - Roller edge
    MAKITECH
    TYPE34-J1 - Joint
    Mader
    HE-K-K-9 - Hubeinheit in robuster Baurt mit Kugelführung
    AHP Merkle
    BZ / BZN / MBZ / BZR / BZH / BZP / BRB - Blockzylinder
    MAKISHINKO CO.,LTD.
    MAOK
    AHP Merkle
    FZ 250 - Flanschzylinder
    AHP Merkle
    ZHZ 160 - Zugankerzylinder
    AHP Merkle
    BZF / BZK - Blockzylinder mit Keilspann- (BZK) / Führungselement (BZF)
    MAKITECH
    TYPE60-G1 - Dacow-less
    MAKITECH
    TYPE34-G2P - Dacow-less
Previews
3D
Dimension
2D
Download CAD models