Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HellermannTyton
Description
Helashrink Serie 1200 - T-Stück - Helashrink Serie 1200 - T-Stück
Bill of material
HellermannTyton 412-04180
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
VERSION
Version
DESCRIPTION14
Short Description
Heat Shrinkable Moulded Shape for transition boots, side breakout, black
MATERIAL
Material
Polyolefin, cross-linked (PO-X)
FARBE
Colour
Black (BK)
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
10.000
BETRIEBSTEM46
Operating Temperature
-75 °C to +150 °C °C
MNOM
M nom
mm
HJ10MINA
H/J min a
mm
HJ10MAXB
H/J max b
mm
KMINA
K min. a
MMT
KMAXB
K max. b
MMT
S10B
S ± 10% b
mm
KW20B
KW ± 20% b
mm
JW30B
JW ± 30% b
mm
R10B
R ± 10% b
mm
P10BP20
P ±10% b (P+20%)
mm
HW20B
HW ± 20% b
mm
JW20B
JW ± 20% b
mm
HMAXB
H max. b
mm
HMINA
H min. a
mm
HW30
HW ± 30%
mm
JMAXB
J max. b
mm
JMINA
J min. a
mm
MINSCHRUMPF88
Minimum Shrink Temperature
+135 °C
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models