Catalog navigation
CADモデル選択
選択可能な製品数: 50
HELP_VARIABLE
Company
KYOUIKU GEAR MFG, CO., LTD.
Description
Helical Gears and Screw Gears
Bill of material
H2BP15R-B
CNSORDERNO
Catalogue Number
PINFO
Product information
-
DIR
Direction
MOD
Module
MTR
Material
Blue POM
Z
Number of Teeth z
D
Reference Diameter d
mm
DA
Tip Diameter
mm
B
Face Width b
mm
DD
Bore Diameter dd
mm
DH
Hub Diameter
mm
LH
Hub Projection lh
mm
L
Overall lenght l
mm
M
Weight
g
HUB
Modification of hub
HA
First Hub Diameter HA
mm
HB
First Hub Projection HB
mm
HC
Second Hub Diameter HC
mm
HD
Second Hub Projection HD
mm
SH
Modification of bore diameter
D1
Bore Diameter D1
mm
TD1
Tolerance of Bore Diameter D1
DD1
Bore projection DD1
mm
D2
Bore Diameter D2
mm
TD2
Tolerance of Bore Diameter D2
DD2
Bore projection DD2
mm
D3
Bore Diameter D3
mm
TD3
Tolerance of Bore Diameter D3
DD3
Bore projection DD3
mm
KEY
Additional key way
mm
TYPKEY
Key size
mm
TAP1
Additional tap hole 1
NBTAP1
Number of Tap Hole 1
DTAP1
Tap hole 1
mm
POSTAP1
Position of tap hole 1
mm
ANGTAP01
Angle of first tap hole 1
°
ANGTAP1
Angle of second tap hole 1
°
TAP2
Additional tap hole 2
NBTAP2
Number of Tap Hole 2
DTAP2
Tap hole 2
mm
POSTAP2
Position of tap hole 2
mm
ANGTAP02
Angle of first tap hole 2
°
ANGTAP2
Angle of second tap hole 2
°
CNSORDERNO2
Catalogue Number
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)