Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KHK KOHARA GEAR
Description
Helical Racks with Bolt Holes (SRHFD)
Bill of material
SRHFD2-1000R
CN
Catalog No.
M
Module
mm
DH
Direction of Helix
A
Total length
995.24 mm
B
Face width
mm
C
Height
mm
D
Height to pitch line
mm
ENT
Effective number of teeth
E
Mounting hole dimension
mm
F
Mounting hole dimension
47.62 mm
G
Mounting hole dimension
180 mm
NMH
Number of mounting holes
6
MSS
Mounting screw size
H
Counterbore dimension
mm
I
Counterbore dimension
mm
J
Counterbore dimension
mm
S
Shape
TOOTH
Tooth on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KHK KOHARA GEAR
    Helical Gears (SH)
    KHK KOHARA GEAR
    Helical Racks (SRH)
    KHK KOHARA GEAR
    Ground Helical Racks (KRHGFD)
    KHK KOHARA GEAR
    Ground Helical Racks (ZSTP)
    KHK KOHARA GEAR
    Ground Helical Gears (KHG-E)
    KHK KOHARA GEAR
    Heat Treated Ground Helical Racks (ZSTD)
    KHK KOHARA GEAR
    Helical Racks with Machined Ends (SRHF)
    KHK KOHARA GEAR
    Round Racks (SROS)
    KHK KOHARA GEAR
    Thermal refining racks (KRF)
    KHK KOHARA GEAR
    Molded Flexible Racks (DR)
    KHK KOHARA GEAR
    Stainless Steel Miter Gears (SUM)
    KHK KOHARA GEAR
    Gear Couplings  (GC)
    KHK KOHARA GEAR
    Bevel Box (KBXT)
    KHK KOHARA GEAR
    Spiral Miter Gears (MMSA)
Previews
3D
Dimension
2D
Download CAD models