Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Alpha Deuren
Description
Helix - Helix
Bill of material
Helix20002000CO178CI178011
CNSORDERNO
Order number
LODDEST
LOD Destination
LOD
Level of detail
FR
Min. free headroom
mm
B
Clear width
mm
Enter value for B
Clear width
mm
cm
inch
ft
H
Clear Height
mm
Enter value for H
Clear Height
mm
cm
inch
ft
HAL
Height for alu section
366 mm
COLOUROUT
Colour outside
COLOURIN
Colour inside
WT
Window type
TYPE
Version
MOTOR
Motor position
MS
Surface
4.0 m2
OS
Opening speed
1.1 m/s
CS
Closing speed
0.5 m/s
CW
Curtain weight
56 g/m2
CT
Panel thickness
40.0 mm
DESC
Description
Rapid sectional door
MM
Main material
Insulated steel panels
INFO
Specification text
Information
Info Text
INFOPDF
Datasheet PDF
Info PDF
ECLASS91
eCl@ss 9.1
22-28-02-02
UNICLASS2015
Uniclass 2015
PR_30_59_24_38
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alpha Deuren
    Sectional door ISO - ISO 40/60/80
    Alpha Deuren
    SpeedRoller - SpeedRoller
    Alpha Deuren
    Sectional door ALU - ALU 40/60
    Alpha Deuren
    Sectional door Panorama - Sectional door Panorama
    Novoferm
    SpeedRoller
    Alpha Deuren
    Fold - Folding door
    Novoferm
    NovoSpeed Thermo
    Novoferm
    NovoFold - Folding door
    BRASELMANN
    Rolltor - Komplettrolltoranlage
    ABB
    ACS140 480Vac Ratings - 380, 400, 415, 440, 460 or 480 V
    SCHNEIDER Torsysteme
    AL603EEF Energy Efficient
    Rittal
    Cover with door - Cover with door for TS
    A4Hydrauliek / Mures Hydraulici
    ACDB
    Novoferm
    NovoSlide Industry 2-leaf - Fire- and smoke proof sliding doors
Previews
3D
Dimension
2D
Download CAD models