Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
HELUKABEL
Description
HELUTOP® MS-EP4 - Cable gland
Bill of material
905185
MANUID
Product number of the Manufacturer
DESCSHORT
Description short
DESCLONG
Description long
HELUTOP MS-EP4 metric thread
EF001758
Thread type
Metric
EF007839
Nominal thread size metric/PG
EF003712
Pitch thread
1.5 mm
EF000368
Thread length
mm
EF000177
Wrench width
mm
EF005466
Suitable for cable diameter
mm
EF002169
Material
Metal
EF001257
Material quality
Brass
EF000139
Surface protection
Nickel-plated
EF005474
Degree of protection (IP)
IP68
EF000084
Shock resistant
True
EF000734
Bend radius protection/trumpet flare
False
EF005049
With locknut
False
EF000010
Model
Straight
EF005004
Multi seal area
False
EF004685
Flat cable gland
False
EF000878
With strain relief
True
EF001217
Type of sealing
Seal
EF005337
Separable cable gland
False
EF001742
Operating temperature
-20 - +100 °C
EF004191
Explosion-tested version
False
EF005728
For Ex-zone gas
None
EF008404
For Ex-Zone dust
None
EF001062
EMC-version
True
CUSTOMS_TARIFF_NUMBER
Customs Tariff Number
74122000
DATENBLATT
Datasheet
Datasheet
VIDEOLINK
Video Link
INFO
Info
Technical changes reserved
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models