Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Hera35 Motor - Hera Motor
Bill of material
0250-56625
PN
Part Number
0250-56625
MN
Model Number
HERA35
AS
Assembly Style
RATIO
Ratio
STYLE
Style
N/A
GT
Gear Type
N/A
FS
Frame Size
OD
Output Diameter
Inch
SIZE
Size Ref.
MS
Motor Style
MHP
Motor Horse Power
HP
MRPM
Motor RPM
MFR
Motor Frame
N/A
MFL
Motor Flange
N/A
MCAT
Motor CAT.
N/A
ME
Motot Eff.
N/A
DESCRIPTION
Description
HERA35AS 8.02 18 0.750
PT
Product Type
Right Angle
PL
Product Line
Hera
IT
Input Type
Shaft
ID
Input Diameter
0.624 Inch
OT
Output Type
Hollow Bore
CD
2.509 Inch
A
4.250 Inch
B
1.1786 Inch
D
2.062 Inch
F
1.56 Inch
E
5.750 Inch
AA
4.188 Inch
BB
2.094 Inch
CC
2.750 Inch
DD
1.375 Inch
EE
5/16 UNC Inch
FF
0.63 Inch
GG
0.63 Inch
G
0.6245/0.6235 Inch
H
1.94 Inch
H2
N/A Inch
I
4.875 Inch
I2
N/A Inch
J
3/16 X 3/32 Inch
K
3/16 SQ X 1-1/4 Inch
L
N/A Inch
M
N/A Inch
N
N/A Inch
O
N/A Inch
R
N/A Inch
S
5.50 Inch
T
2.750 Inch
U
3/4 Inch
X
3/16 X 3/32 Inch
KF
Key Furnished
3/16 Sq. Inch
AG
N/A Inch
AC
N/A Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hub City
    Hera35 - Hera
    Hub City
    T-Base Kit - Accessories
    Hub City
    PT24207 - Powertorque Series
    Hub City
    PT28407 - Powertorque Series
    Hub City
    B-Base Kit - Accessories
    Hub City
    F-Flange Kit - Accessories
    Hub City
    Series 2210 - Mina-Gear D Size
    Hub City
    Kit Torque Arm  Hera - Accessories
    Hub City
    Model M2 - Bevel Gear Drives
    Hub City
    Model 44
    Hub City
    Model 11
    Huelsen
    Tank Truck Flange, Aluminium acc. to EN 573, EN AW 5754-0/H112, round, acc. to DIN 28460
    Huelsen
    Tank Truck Blind Flange, Aluminium acc. to EN 573, EN AW 5754-0/H112, round, sim. to DIN 28460
    Huelsen
    Elbow, Aluminium acc. to EN 754/755, EN AW 1050A-0, seamless, sim. to DIN 2605 - Short Radius
Previews
3D
Dimension
2D
Download CAD models