Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Hera55 - HERA55
Bill of material
0250-55293
PN
Part Number
0250-55293
MN
Model Number
HERA55
AS
Assembly Style
RATIO
Ratio
STYLE
Style
N/A
GT
Gear Type
N/A
FS
Frame Size
OD
Output Diameter
Inch
SIZE
Size Ref.
DESCRIPTION
Description
HERA55AS 7.94 32 1.188
PT
Product Type
Right Angle
PL
Product Line
Hera
IT
Input Type
Shaft
ID
Input Diameter
0.874 Inch
OT
Output Type
Hollow Bore
CD
3.675 Inch
A
6.14 Inch
B
2.200 Inch
D
3.500 Inch
F
2.07 Inch
E
9.375 Inch
G
0.8745/0.8735 Inch
H
2.38 Inch
H2
N/A Inch
I
6.75 Inch
I2
N/A Inch
J
3/16 X 3/32 Inch
K
3/16 SQ X 1-1/2 Inch
L
N/A Inch
M
N/A Inch
N
N/A Inch
O
N/A Inch
R
N/A Inch
S
7.50 Inch
T
3.75 Inch
AA
7.500 Inch
BB
3.750 Inch
CC
4.000 Inch
DD
2.000 Inch
EE
7/16 UNC Inch
FF
0.88 Inch
GG
0.88 Inch
WTL
Wt. Lbs.
74
U
1-3/16 Inch
X
1/4 X 1/8 Inch
KF
Key Furnished
1/4 Sq. Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models