Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFB21 - Flat type dust-free butterfly hinge: cone hole type, light load type / heavy load type
Bill of material
HFB21-50
CODE
Code
HFB21
TYPE
Type
Taper pass 、Dust proof type of light load bushing
SUR
Surface Treatment
Mirror Polish
SFS
Specifications
A
50 mm
B
50 mm
A1
30 mm
B1
30 mm
H
12 mm
T
6 mm
D
13.0 mm
DD
d
6.5 mm
LOD
Load
30 kg
RET
Reference weight
0.11 kg/pcs
LINK
Website Link
Website Link
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型