Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFB61 - Heaven and earth hinge/L type/lifting type · left and right sides
Bill of material
HFB61-63-L
CODE
code
HFB61
TYPE1
type
Lifting type
TYPE2
type
Left and right sides
MAT
material
SUS304
SUR
surface preparation
Roller polishing
SPE
specification
INS
Installation method
A
63 mm
B
25 mm
A1
46 mm
B1
34 mm
B2
20 mm
B3
81 mm
B4
83 mm
B5
20 mm
C
37.5 mm
C1
15 mm
D1
d1
5.5 mm
D2
d2
7.5 mm
D3
d3
10 mm
D4
d4
12.0 mm
Z
3.0 mm
E
30 mm
E1
50 mm
H
39 mm
H1
9 mm
T
8 mm
TT
t
3 mm
W
26 mm
LOAD
load
10 kg
CKZL
Reference weight
0.352 kg/pcs
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models