Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFC02 - Resin butterfly hinge/Counterbore type/Flat/Precision type
Bill of material
HFC02-32B
CODE
Code
HFC02
TYPE1
Types of
Flat
TYPE2
Types of
Counterbore type
COST
cost performance
Precision type
MAT
material
PA(polyamide)
COL
colour
Ivory color
SPE
specification
A
44 mm
B
32 mm
A1
30 mm
B1
16 mm
H
10.5 mm
DD
d
3.2 mm
T
5.0 mm
MAX
Maximum opening angle
270°
CKZL
Reference weight
0.012
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models