Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFC31_42 - Aluminum Alloy Disc Hinge
Bill of material
HFC32-62
CODE
Code
TYPE
Type
MAT
Material
A6063-T5
SUR
Surface Treatment
SPE
Specifications
A
mm
A1
mm
B
mm
B1
mm
H
11 mm
H1
h1
T
3.5 mm
D
13 mm
DD
d
6.5 mm
COLOR
Color
LINK
Website
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models