Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFC82 - Aluminum alloy butterfly hinge flat type countersunk hole type/round hole type/cone type
Bill of material
HFC82-40
CODE
code
HFC82
TYPE
type
flat, Round hole/taper hole
MAT
material
A6063-T5
FCR
Finish/Color
Natural anodizing
SPE
Specification
A
32
B
40
A1
22
B1
24
T
2.5
DD1
d1
3.5
DD2
d2
9.0
DD
d
3.2
M
-
N
4
RAE
Rotation angle
280°
LOAD
load
7 kg
QET
reference weight
0.02 kg/pcs
LINK
weblink
linkxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models