Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFC92_93 - Aluminum alloy butterfly hinge/Flat type/Biaxial type/L type
Bill of material
HFC92-80
CODE
code
TYPE
type
Biaxial type
TYPE1
type
Taper hole type
COST
cost performance
Ordinary type
MAT
material
A6063-T5
SUR
surface preparation
SPE
specification
A
80
B
47
A1
32
B1
30
H
11
T
3.5
E
5.75
LOAD
load
10 kg
CKZL
Reference weight
0.054 kg/pcs
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models