Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFE82 - Welded Butterfly Hinge I-Shaped
Bill of material
HFE82-90
CODE
Code
HFE82
TYPE
Type
I-Shaped, Economical
MAT
Material
SPCC
SUR
Surface Treatment
Galvanized
SPE
Specifications
90
LOAD
Load
25 kg
WEI
Reference Weight
0.52 kg/pcs
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models