Catalog navigation
Выбор CAD модели
Доступные продукты: 8
HELP_VARIABLE
Company
Misumi
Description
HFFS6, HFFSY6, HFFH6, HFFHY6, HFVS6, HFVSY6, HFVH6, HFVHY6 - Extrusions for Safety Mesh Fences - For 3mm,5mm Panel
Bill of material
HFFHY6-3030-50
PN
Part Number
TP
Type and Frame Selection
TYPE
Type
L
L 0.5mm Increment
mm
Введите значение для L
L 0.5mm Increment
mm
cm
inch
ft
ALT1
Tapping on the End of the Frame
M1
M
8
DPL1
Depth on the Left Side
0 mm
DPR1
Depth on the Right Side
0 mm
ALT2
Counterbore Hole in Specified Position
NOH
Number of Hole
XA
XA 0.5mm Increment
mm
XB
XB 0.5mm Increment
mm
XC
XC 0.5mm Increment
mm
XD
XD 0.5mm Increment
mm
XE
XE 0.5mm Increment
mm
XF
XF 0.5mm Increment
mm
XG
XG 0.5mm Increment
mm
XH
XH 0.5mm Increment
mm
XI
XI 0.5mm Increment
mm
XJ
XJ 0.5mm Increment
mm
DD
d
9 mm
DD1
d1
14 mm
HH
h
9.0 mm