Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HFHC - Aluminum U-Channels
Bill of material
HFHC1515-2-50
PN
Part No.
HFHC1515-2-50
TP
Type Selection
HFHC
MAT
Material
6063 Aluminum
ST
Surface Treatment
Clear Anodizing
A
mm
B
mm
T
2.000 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
ALT1
Through Hole
N
N Bolt Dia.
NOHX
No. of Holes on X Plane
XA
XA First Distance form Left End
mm
XB
XB Second Distance form Left End
mm
XC
XC Third Distance form Left End
mm
XD
XD Fourth Distance form Left End
mm
XE
XE Fifth Distance form Left End
mm
NOHY
No. of Holes on Y Plane
YA
YA First Distance form Left End
mm
YB
YB Second Distance form Left End
mm
YC
YC Third Distance form Left End
mm
YD
YD Fourth Distance form Left End
mm
YE
YE Fifth Distance form Left End
mm
NOHZ
No. of Holes on Z Plane
ZA
ZA First Distance form Left End
mm
ZB
ZB Second Distance form Left End
mm
ZC
ZC Third Distance form Left End
mm
ZD
ZD Fourth Distance form Left End
mm
ZE
ZE Fifth Distance form Left End
mm
MASS
Mass
0.222 kg/m
SA
Sectional Area
82 mm2
GMILX
Geometrical Moment of Inertia lx X10^4
0.143 mm4
GMILY
Geometrical Moment of Inertia ly X10^4
0.227 mm4
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models