Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Misumi
Description
HFHF - Aluminum Extrusions - Flat Bars
Bill of material
HFHF10-3-50
PN
Part Number
HFHF10-3-50
TYPE
Type
HFHF
A
mm
T
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
ALT1
Through Hole
N
DD
d
0.0 mm
NOHY
No. of Holes on Y Plane
YA
YA First Distance form Left End
mm
YB
YB Second Distance form Left End
mm
YC
YC Third Distance form Left End
mm
YD
YD Fourth Distance form Left End
mm
YE
YE Fifth Distance form Left End
mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели