Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFL03_05 - Stainless Steel Butterfly Hinge,Taper Hole Type
Bill of material
HFL03-50
CODE
Code
TYPE
Types of
Taper Hole Type
MAT
Material
SUS304
SUR
Surface Treatment
SPE
Specifications
A
32 mm
B
mm
A1
20.0 mm
A2
- mm
B1
mm
H
mm
T
mm
E
- mm
NS
Number of steps
D
mm
DD1
d1
mm
DD2
Effective Diameter d2
mm
DD
d
mm
N
Load
WEI
Reference Weight£¨kg/pcs)
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models