Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFM01 - Limit Disc Hinge
Bill of material
HFM01-60
CODE
Code
HFM01
TYPE
Types of
Limiting Saucer Hinge / Multi-Angle Limitable
MAT
Material
Zinc Alloy
SUR
Surface Treatment
Electrophoresis(Black)
SPE
Specifications
60
A
60 mm
B
60 mm
A1
38 mm
B1
38 mm
H
18.8 mm
T
9 mm
E
9.8 mm
DD
d
6.5 mm
DD1
d1
5 mm
DD2
d2
18 mm
TOR
Initial setting release torque(N·m)
≈2.2
WEI
Reference Weight£¨kg/pcs)
0.146
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models