Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
hfm11 - Limit Butterfly Hinge
Bill of material
HFM11-30-E
CDOE
Code
HFM11
TYPE
Type
Resin type·A type
MAT
Material
PBT resin
SP
Specifications
30
YS
Hinge Color
A
30 mm
B
30 mm
A1
20 mm
B1
20 mm
T
4.75 mm
H
10.5 mm
DD2
d2
9.5 mm
CHENKONGDD
Counterbore D
4.2 mm
CHENKONGD
Counterbore D
7.3 mm
CHENKONGHH
Counterbore h
2.7 mm
DINGWEINIUJU
Positioning Torque £¨cN¡¤m/Piece)
Opening Angle -10¡ã, 170¡ã: 26.0 Opening Angle 120¡ã: 14.5
WEI
Reference Weight£¨kg/pcs)
0.07
LINK
Website
Network Station
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models