Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFM14 - Multifunctional hinge
Bill of material
HFM14-40
CODE
Code
HFM14
TYPE1
Types of
Symmetrical type
TYPE2
Types of
circular hole
MAT
material
ZDC
SUR
surface preparation
Matte chrome plating
SPE
specification
A
19.0 mm
B
40 mm
A1
10.0 mm
B1
32 mm
H
12.0 mm
H1
7.5 mm
D
5 mm
W
9 mm
MH
Mdeeph
M4deep5
CKZL
Reference weight
0.044
LINK
Website link
Website link
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD