Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
hfm16 - Limit Butterfly Hinge
Bill of material
HFM16-50-E
CODE
Code
HFM16
TYPE
Type
Resin type · B type
MAT
Material
POM
SUR
Surface Treatment
Skin Texture Treatment
FUJIAN
Accessories
4 Cap
SP
Specifications
50
YS
Color
A
60 mm
B
50 mm
A1
40 mm
B1
30 mm
T
8 mm
E
9 mm
H
17 mm
CHENKONGDD
Counterbore D
4.2 mm
CHENKONGD
Counterbore D
9.8 mm
CHENKONGHH
Counterbore h
5.2 mm
CSSDSFNJ
Initial Setting Release Torque (N¡¤m/Piece)
49
WEI
Reference Weight£¨kg/pcs)
0.03
LINK
Website
Network Station
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models