Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFM21 - Flat Torque Disc Hinges Damping Type Taper Hole Type Any Angle Positioning Type
Bill of material
HFM21-30
CODE
Code
HFM21
TYPE
Type
Damper, Taper Hole Type
ADJ
Adjust Angle
Arbitrary Angle Positioning Type
MAT
Material
ZDC
SUR
Surface Treatment/Color
Sand Chrome Plating
SPE
Specifications
COV
Maximum moment of cover plate (door), N m or less / 2 pieces
3
TOR
Torque(N.m) closed position
3±20%
WEI
Reference Weight£¨kg/pcs)
0.16
LINK
Network Station
Network Station
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型