Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFM31 - Damping dish hinge
Bill of material
HFM31-11
CODE
Code
HFM31
TYPE
Types of
Damping disc hinge / built-in door
MAT
Material
Zinc alloy
SUR
Surface treatment
Black matt electrophoresis
SPE
specification
A
57 mm
B
50.8 mm
A1
34 mm
B1
34.0 mm
H
12.7 mm
H1
6.3 mm
T
4.5 mm
D
12 mm
DD
d
5.2 mm
N
Torque N??¨¨m
1.8+20/-20
WEI
Reference weight (kg/pcs)
0.11
LINK
Web Links
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models