Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFM90 - L-shaped dust-free butterfly hinge/Quick disassembly type / bolt type
Bill of material
HFM90-60
CODE
code
HFM90
TYPE
type
Pin type
TYPE1
type
circular hole+Welded type
MAT
material
SUS304
SUR
surface preparation/colour
Roll grinding and polishing
SPE
specification
60
LOAD
load
15 kg
CKZL
Reference weight
0.06 kg
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models