Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HFMDA - 6 Surface Milled Mounting Plates / Brackets - External Dimension Configurable - HFMDA
Bill of material
HFMDA-SC-A25-B10-T3-X0-V0-Y0-W0-N0-L0-F0-S0-G0-MA0
PN
Part Number
HFMDA-SC-A25-B10-T3-X0-V0-Y0-W0-N0-L0-F0-S0-G0-MA0
TYPE
Type
HFMDA
MS
Material Symbol
A
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
X
X 0.1mm Increment
mm
Enter value for X
X 0.1mm Increment
mm
cm
inch
ft
V
V 0.1mm Increment
mm
YSE
Y Specification
Y
Y 0.1mm Increment
mm
W
W 0.1mm Increment
mm
HS1
Hole Specification 1
ND1
Nominal Diameter 1
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
F
F 0.1mm Increment
mm
SSE
S Specification
S
S 0.1mm Increment
mm
G
G 0.1mm Increment
mm
HS2
Hole Specification 2
ND2
Nominal Diameter 2
ALT2
Plate Thickness (T dim.) Tolerance Change
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models