Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFN04_DUMMY - Concealed Handle, Inset Type, Exterior Door, Bolt Type¡¤Screw Hole Type
Bill of material
HFN04-42
CODE
Code
HFN04
TYPE
Type
Pin type, screw hole type
SUI
Suitable For Interior/Exterior Doors
Exterior Door
MAT
Material
ZDC
SUR
Surface Treatment
Spray ( Black Light )
SPE
Specifications
A
4.6
T
Applicable Door Panel Thickness T
1.5
LOAD
Load
19.8 kg
WEI
Reference Weight
0.092 kg/pcs
LINK
Network Station
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models