Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFN15 - Hidden Hinges I-Shaped¡¤Inward Folding
Bill of material
HFN15-58
CODE
Code
HFN15
TYPE
Type
I-shaped, outward folded, welded type
SUI
Suitable For Interior/Exterior Doors
Built-In Door
MAT
Material
SUS304
SUR
Surface Treatment
Mirror Polish
SPE
Specifications
LOAD
Load
20 kg
WEI
Reference Weight
0.03 kg/pcs
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models