Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFN24_25 - Hidden hinge I-shaped outward folding heavy-duty type
Bill of material
HFN24-80
CODE
代码
TYPE
类型
I-shaped outward folding screw+welding type
DOOR
Applicable to interior/exterior doors
Interior door
MAT
material
SUR
surface treatment
SPE
specifications
LOAD
load
35 kg
WEI
Reference weight
0.27 kg/pcs
LINK
网站链接
网站链接
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models