Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFN91 - Hidden hinge, interior door, slim • tapered hole type
Bill of material
HFN91-80
CODE
Code
HFN91
TYPE
Type
Thin type, strip type, tapered hole type
SUI
Suitable for interior/exterior doors
Interior door
MAT
material
SUS304
ST
Surface Treatment
barrel finishing
SPE
specifications
80
LOAD
load
2.5 kg
RW
Reference weight
0.05 kg/pcs
LINK
Hyperlinks
Hyperlinks
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD